Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFCF-PN207T
Part #:712311
Catalog #:CRFCF-PN207T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 5 in |
| Overall Length (in): | 5 in | Overall Height (in): | 1.82 in |
| Bolt Size (mm): | M10 mm | Bore Diameter (mm): | 35 mm |
| Foot Height (in): | 0.38 in | Pilot Diameter (in): | 3.375 in |
| Length Through Bore (in): | 1.82 in | Housing Outside Diameter (in): | 5 in |
| Bolt Circle (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Pilot Depth (in): | 0.38 in |
| Size Code: | 2-17 | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Roller Spin: | 0.0386 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Static Load Rating (lb): | 3,493 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.859 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Insert: | PN-207T | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Concentric |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Dynamic Load Rating (lb): | 5,782 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 2000 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461345771 | Weight: | 3.90 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

