Sealmaster Mounted Flouropolymer Coated Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFCF-PN23
Part #:711236
Catalog #:CRFCF-PN23
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 5 in |
| Overall Length (in): | 5 in | Overall Height (in): | 1.69 in |
| Bore Diameter (in): | 1.4375 in | Pilot Diameter (in): | 3.375 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.688 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.38 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Insert: | PN-23 |
| Dynamic Load Rating (lb): | 5,782 lb | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 3,493 lb | Maximum Speed (RPM): | 2000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Fluoropolymer Coated |
| Size Code: | 2-17 | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0386 cps | End Cap Available: | Yes |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Outside Diameter (in): | 1.859 in |
General Specifications
| UPC: | 662461337240 | Weight: | 3.90 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

