Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - MSF-47C CR
Part #:707352
Catalog #:MSF-47C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Overall Width (in): | 7.75 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 3.5 in |
| Bore Diameter (in): | 2.9375 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 3.25 in | Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Brass | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4 NPT |
| Housing Backside Inner Diameter: | 5.56 | Inner Ring Outside Diameter (in): | 3.922 in |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Cage Type: | Land Riding Retainer | Housing Coating: | Fluoropolymer Coated |
| Insert: | 3-215C FG2 | Bearing Type: | Medium Duty |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 1950 rpm |
| Static Load Rating (lb): | 13,174 lb | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 17,412 lb | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-33 |
General Specifications
| UPC: | 662461283455 | Weight: | 21.40 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

