Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SF-46C CR
Part #:717848
Catalog #:SF-46C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.75 in | Bolt Size (in): | 3/4 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 3.188 in |
| Bore Diameter (in): | 2.875 in | Foot Height (in): | 1 in |
| Length Through Bore (in): | 3.06 in | Bolt Spacing (in): | 6.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Brass | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | End Cap Available: | No |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 11,224 lb |
| Bearing Insert Finish: | Black Oxide | Housing Backside Inner Diameter: | 5.88 |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 3.644 in | Insert: | 2-214 |
| Dynamic Load Rating (lb): | 14,839 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Fluoropolymer Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-215 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2100 rpm |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461388471 | Weight: | 19.40 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

