Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SF-8C CR
Part #:723532
Catalog #:SF-8C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.00 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 2.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0381 cps | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-012 |
| Radial Clearance: | Standard | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Backside Inner Diameter: | 2 |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,611 lb | Insert: | 2-08 |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.192 in | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 6450 rpm | Static Load Rating (lb): | 1,444 lb |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461235492 | Weight: | 1.40 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

