Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SEHB-16C CR
Part #:701832
Catalog #:SEHB-16C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.06 in |
| Overall Width (in): | 1.56 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.13 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.81 in | Base to Center Height (in): | 2.5 in |
| Length Through Bore (in): | 1.498 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SEHB | Housing Type: | Hanger Unit |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Hanger Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0385 cps |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 4,381 lb |
| Static Load Rating (lb): | 2,567 lb | Maximum Speed (RPM): | 5450 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Ring Outside Diameter (in): | 1.594 in |
| Insert: | 3-1C FG2 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Coating: | Fluoropolymer Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-13 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461236154 | Weight: | 2.30 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

