Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SEHB-20C CR
Part #:702619
Catalog #:SEHB-20C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.56 in |
| Overall Width (in): | 1.69 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.63 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 2.75 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SEHB | Housing Type: | Hanger Unit |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Hanger Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 5,782 lb |
| Size Code: | 2-17 | Maximum Speed (RPM): | 4650 rpm |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0386 cps |
| Inner Ring Outside Diameter (in): | 1.862 in | Housing Coating: | Fluoropolymer Coated |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | 2-14C FG2 |
| Static Load Rating (lb): | 3,493 lb | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 662461239384 | Weight: | 3.15 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

