Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SEHB-24C CR
Part #:702636
Catalog #:SEHB-24C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Width (in): | 1.94 in |
| Overall Height (in): | 4.75 in | Overall Length (in): | 3.75 in |
| Base Width (in): | 1.56 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Series: | SEHB |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 7,340 lb | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.07 in | Housing Coating: | Fluoropolymer Coated |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4150 rpm | Size Code: | 2-19 |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 4,467 lb | Vibration Frequency Roller Spin: | 0.0376 cps |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Insert: | 2-18C FG2 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Housing Width (in): | 1.25 in |
General Specifications
| UPC: | 662461239582 | Weight: | 3.40 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

