Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SCHB-20C CR
Part #:704810
Catalog #:SCHB-20C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.56 in |
| Overall Width (in): | 1.69 in | Overall Length (in): | 3.63 in |
| Base Width (in): | 1.56 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 2.75 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SCHB | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0386 cps |
| Fixed vs. Expansion: | Fixed | Insert: | 2-14 FG2 |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0066 cps |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.862 in |
| Size Code: | 2-17 | Maximum Speed (RPM): | 4650 rpm |
| Dynamic Load Rating (lb): | 5,782 lb | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Land Riding Retainer | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Fluoropolymer Coated | Static Load Rating (lb): | 3,493 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 662461257074 | Weight: | 3.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

