Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SEHB-32RC CR
Part #:708625
Catalog #:SEHB-32RC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1-11 1/2 | Overall Height (in): | 5.44 in |
| Overall Width (in): | 2.03 in | Base Width (in): | 1.88 in |
| Overall Length (in): | 4.38 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 3.25 in | Thread Depth (in): | 0.81 in |
| Length Through Bore (in): | 2.027 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | SEHB | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 2-2C | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Fluoropolymer Coated | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,889 lb | Maximum Speed (RPM): | 3550 rpm |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0445 cps | Size Code: | 2-115 |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Static Load Rating (lb): | 5,216 lb |
| Inner Ring Outside Diameter (in): | 2.469 in | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 1.31 in |
General Specifications
| UPC: | 662461301340 | Weight: | 4.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

