Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SCHB-16C CR
Part #:710298
Catalog #:SCHB-16C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4 - 14 | Overall Width (in): | 1.56 in |
| Overall Height (in): | 4.06 in | Base Width (in): | 1.56 in |
| Overall Length (in): | 3.13 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 2.5 in | Thread Depth (in): | 0.81 in |
| Length Through Bore (in): | 1.498 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Series: | CSCHB |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 1.594 in | Static Load Rating (lb): | 2,567 lb |
| End Cap Available: | No | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0385 cps |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 4,381 lb | Insert: | 3-1C |
| Size Code: | 2-13 | Housing Coating: | Fluoropolymer Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 6350 rpm | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461310694 | Weight: | 2.30 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

