Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CREHBF-PN23
Part #:704501
Catalog #:CREHBF-PN23
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.75 in |
| Overall Width (in): | 1.94 in | Overall Length (in): | 3.75 in |
| Base Width (in): | 1.56 in | Bore Diameter (in): | 1.4375 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.875 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Series: | CREHBF | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 2.07 in | Housing Coating: | Fluoropolymer Coated |
| Insert: | PN-23 | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,340 lb | Size Code: | 2-19 |
| Vibration Frequency Roller Spin: | 0.0376 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Fixed vs. Expansion: | Fixed | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 1750 rpm | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Phosphorus Nickel Coated | End Cap Available: | Yes |
| Static Load Rating (lb): | 4,467 lb | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Width (in): | 1.25 in |
General Specifications
| UPC: | 662461372586 | Weight: | 3.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

