Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CREHBF-PN212
Part #:709320
Catalog #:CREHBF-PN212
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/4-11 1/2 | Overall Width (in): | 2.56 in |
| Overall Height (in): | 6.81 in | Overall Length (in): | 5.63 in |
| Base Width (in): | 2.31 in | Bore Diameter (mm): | 60 mm |
| Thread Depth (in): | 1.13 in | Base to Center Height (in): | 4 in |
| Length Through Bore (in): | 2.559 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Hanger Unit | Housing Style: | Hanger Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0432 cps |
| Inner Ring Outside Diameter (in): | 2.981 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Housing Coating: | Fluoropolymer Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Insert: | PN-212 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-27 | Maximum Speed (RPM): | 1250 rpm |
| Dynamic Load Rating (lb): | 11,789 lb | Bearing Insert Finish: | Phosphorus Nickel Coated |
| End Cap Available: | No | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 8,150 lb |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461375679 | Weight: | 9.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

