Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CREHBF-PN35
Part #:711239
Catalog #:CREHBF-PN35
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1 1/4-11 1/2 | Overall Height (in): | 6.81 in |
| Overall Width (in): | 2.56 in | Overall Length (in): | 5.63 in |
| Base Width (in): | 2.31 in | Bore Diameter (in): | 2.1875 in |
| Thread Depth (in): | 1.13 in | Base to Center Height (in): | 4 in |
| Length Through Bore (in): | 2.559 in | Centerline to Outermost Bearing Face (in): | 1.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Color: | Gray | Certifications: | IP69K |
| Series: | CREHBF | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 8,150 lb |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 11,789 lb | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Roller Spin: | 0.0432 cps |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Inner Ring Outside Diameter (in): | 2.981 in |
| Housing Coating: | Fluoropolymer Coated | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Speed (RPM): | 1250 rpm | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Size Code: | 2-27 | Max Operating Temperature (F): | 220 °F |
| Insert: | PN-35 | Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461337226 | Weight: | 9.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

