Sealmaster Mounted Flouropolymer Coated Cast Iron Hanger Unit Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CREHBF-PN16 RMW
Part #:713376
Catalog #:CREHBF-PN16 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/4-14 | Overall Height (in): | 4.06 in |
| Overall Width (in): | 1.56 in | Overall Length (in): | 3.13 in |
| Base Width (in): | 1.56 in | Bore Diameter (in): | 1 in |
| Thread Depth (in): | 0.81 in | Base to Center Height (in): | 2.5 in |
| Length Through Bore (in): | 1.498 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Housing Color: | Gray | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | CREHBF |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Hanger Unit |
| Housing Style: | Hanger Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Housing Coating: | Fluoropolymer Coated |
| Static Load Rating (lb): | 2,567 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Insert: | PN-16 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 2300 rpm | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-13 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461352960 | Weight: | 2.20 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

