Sealmaster Mounted Flouropolymer Coated Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - TB-20TC CR
Part #:702670
Catalog #:TB-20TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Skwezloc® Concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Base Width (in): | 1.75 in |
| Overall Length (in): | 4.41 in | Overall Height (in): | 3.75 in |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.2500 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.6875 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.438 in |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Size Code: | 2-17 | Base Length (in): | 4.25 in |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-14C FG2 |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,493 lb |
| Inner Ring Outside Diameter (in): | 1.8620 in | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 5,782 lb | Housing Coating: | Fluoropolymer Coated |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 4650 rpm | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461239896 | Weight: | 3.70 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

