Sealmaster Mounted Flouropolymer Coated Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - TB-12C CR
Part #:702253
Catalog #:TB-12C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.50 in |
| Overall Length (in): | 3.13 in | Overall Height (in): | 2.56 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.5 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 1.22 in | Centerline to Outermost Bearing Face (in): | 0.72 in |
| Bolt Spacing (in): | 2.00 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Housing Coating: | Fluoropolymer Coated |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0381 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 1,444 lb |
| Radial Clearance: | Standard | Base Length (in): | 3.13 in |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 6450 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Size Code: | 2-012 |
| Inner Ring Outside Diameter (in): | 1.188 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,611 lb |
| End Cap Available: | No | Insert: | 2-012C |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 1.5 in |
General Specifications
| UPC: | 662461237779 | Weight: | 1.65 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

