Sealmaster Mounted Flouropolymer Coated Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - TB-28C CR
Part #:707371
Catalog #:TB-28C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Length (in): | 5 in |
| Base Width (in): | 2 in | Overall Height (in): | 4.25 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.75 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 2.000 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 3.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Base Length (in): | 5.000 in | Maximum Speed (RPM): | 3800 rpm |
| Inner Ring Outside Diameter (in): | 2.297 in | Insert: | 2-112C |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 7,901 lb |
| Size Code: | 2-111 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 5,139 lb | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Fluoropolymer Coated | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Housing Width (in): | 2 in |
General Specifications
| UPC: | 662461283561 | Weight: | 6.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

