Sealmaster Mounted Flouropolymer Coated Cast Iron Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRTBF-PN22
Part #:711868
Catalog #:CRTBF-PN22
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 1/2-13 | Overall Height (in): | 3.75 in |
| Base Width (in): | 1.88 in | Overall Length (in): | 4.41 in |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.3750 in |
| Base to Center Height (in): | 1.875 in | Thread Depth (in): | 0.75 in |
| Length Through Bore (in): | 1.6875 in | Bolt Spacing (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Base Length (in): | 4.25 in |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-17 |
| Inner Ring Outside Diameter (in): | 1.8594 in | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 3,493 lb | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 5/16-24 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 5,782 lb |
| Insert: | PN-22 | Housing Coating: | Fluoropolymer Coated |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2000 rpm |
| Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461342121 | Weight: | 4.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

