Sealmaster Mounted Flouropolymer Coated Cast Iron Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRFBF-PN32R
Part #:711895
Catalog #:CRFBF-PN32R
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- USDA H1 complaint food grade grease
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Overall Height (in): | 2.16 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 7.47 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.5 in |
| Base to Center Height (in): | 5.19 in | Length Through Bore (in): | 2.027 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Ability to Relubricate: | Yes |
| Bearing Centerline to Bolt Hole Center (in): | 2.9375 in | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,889 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Bolt Spacing Height Direction (in): | 1.625 in | Insert: | PN-32R |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 1500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0445 cps | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.469 in | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Static Load Rating (lb): | 5,216 lb | Housing Coating: | Fluoropolymer Coated |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Size Code: | 2-115 |
| Housing Width (in): | 4.56 in |
General Specifications
| UPC: | 662461342190 | Weight: | 5.10 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

