Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - NPL-16TC CR
Part #:704474
Catalog #:NPL-16TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.50 in | Overall Length (in): | 5.5 in |
| Overall Height (in): | 2.69 in | Base Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.438 in | Bolt Spacing Min (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Gray | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.94 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Fluoropolymer Coated |
| Static Load Rating (lb): | 1,651 lb | Base Length (in): | 5.50 in |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.375 in |
| Shaft Locking Type: | Concentric | End Cap Available: | No |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 6350 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Radial Clearance: | Standard |
| Size Code: | 2-015 | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 2-1TC FG2 | Dynamic Load Rating (lb): | 2,801 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461251317 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

