Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NPL-23C CR
Part #:704465
Catalog #:NPL-23C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Height (in): | 3.69 in |
| Overall Length (in): | 6.56 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.8125 in |
| Length Through Bore (in): | 1.685 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing Max (in): | 5.31 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Min (in): | 4.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 5,782 lb | Size Code: | 2-17 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.851 in |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4650 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 3,493 lb |
| Housing Material: | Cast Iron | Housing Coating: | Fluoropolymer Coated |
| Insert: | 2-17C FG2 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap Available: | No | Base Length (in): | 6.56 in |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0386 cps |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461251232 | Weight: | 4.40 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

