Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NPL-32C CR
Part #:704470
Catalog #:NPL-32C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.63 in | Overall Width (in): | 2.38 in |
| Overall Height (in): | 4.94 in | Base Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 2.4375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.1875 in | Bolt Spacing Min (in): | 6.5 in |
| Bolt Spacing Max (in): | 7 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Options: | Corrosion Resistant |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Dynamic Load Rating (lb): | 9,752 lb | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.719 in | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Housing Coating: | Fluoropolymer Coated | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 8.63 in | Insert: | 2-2C FG2 |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0437 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Size Code: | 2-23 |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 6,601 lb |
| Maximum Speed (RPM): | 3250 rpm | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461251270 | Weight: | 9.60 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

