Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Corrosion Resistant - EMP-24TC CR
Part #:702241
Catalog #:EMP-24TC CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance with expansion bearing for axial movement
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Base Width (in): | 2.63 in |
| Overall Length (in): | 8.75 in | Overall Width (in): | 2.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.3125 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Max (in): | 6.75 in |
| Bolt Spacing Min (in): | 5.5 in | Bolt Spacing (in): | 6.13 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Medium Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,340 lb | Insert: | AR-2-18TC FG2 |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 4150 rpm |
| Size Code: | 2-19 | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 4,467 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Base Length (in): | 8.75 in | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0376 cps |
| Inner Ring Outside Diameter (in): | 2.07 in | Housing Coating: | Fluoropolymer Coated |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Fixed vs. Expansion: | Expansion |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
General Specifications
| UPC: | 662461237656 | Weight: | 9.30 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

