Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MP-47 2C CR
Part #:707599
Catalog #:MP-47 2C CR
KEY FEATURES
- Double single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13 in | Overall Width (in): | 3.50 in |
| Base Width (in): | 3.50 in | Overall Height (in): | 7.25 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 3.5000 in |
| Length Through Bore (in): | 3.248 in | Bolt Spacing Max (in): | 10.13 in |
| Bolt Spacing Min (in): | 7.88 in | Centerline to Outermost Bearing Face (in): | 1.938 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 350-450 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 17,412 lb |
| Insert: | 3-215 2C FG2 | Inner Ring Outside Diameter (in): | 3.922 in |
| Bearing Insert Finish: | Black Oxide | Bearing Type: | Medium Duty |
| Static Load Rating (lb): | 13,174 lb | Vibration Frequency Roller Spin: | 0.0470 cps |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.0759 cps |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Fluoropolymer Coated | Vibration Frequency Inner Ring Defect: | 0.1074 cps |
| End Cap Available: | No | Size Code: | 2-33 |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4 NPT | Maximum Speed (RPM): | 500 rpm |
| Base Length (in): | 13.00 in |
General Specifications
| UPC: | 662461291771 | Weight: | 31.50 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

