Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - MP-47C CR
Part #:702702
Catalog #:MP-47C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.25 in | Overall Length (in): | 13 in |
| Overall Width (in): | 3.50 in | Base Width (in): | 3.50 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 2.9375 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 3.5000 in |
| Length Through Bore (in): | 3.248 in | Bolt Spacing Max (in): | 10.13 in |
| Centerline to Outermost Bearing Face (in): | 1.938 in | Bolt Spacing Min (in): | 7.88 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Cage Material: | Brass | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Vibration Frequency Inner Ring Defect: | 0.1074 cps |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 13.00 in |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Dynamic Load Rating (lb): | 17,412 lb | Size Code: | 2-33 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Insert: | 3-215C FG2 | Static Load Rating (lb): | 13,174 lb |
| Bearing Type: | Medium Duty | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0470 cps | Housing Coating: | Fluoropolymer Coated |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | No |
| Maximum Speed (RPM): | 1950 rpm | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 3.922 in |
| Vibration Frequency Outer Ring Defect: | 0.0759 cps | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4 NPT | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461240168 | Weight: | 31.30 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

