Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - MP-55C CR
Part #:702815
Catalog #:MP-55C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.38 in | Overall Length (in): | 15 in |
| Overall Height (in): | 8.25 in | Overall Width (in): | 4.38 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Base to Center Height (in): | 4.0000 in | Foot Height (in): | 1.31 in |
| Length Through Bore (in): | 3.781 in | Bolt Spacing Min (in): | 9.63 in |
| Bolt Spacing Max (in): | 12.63 in | Centerline to Outermost Bearing Face (in): | 2.219 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Cage Material: | Brass | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0685 cps |
| Maximum Speed (RPM): | 1725 rpm | Size Code: | 2-38 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 16,301 lb | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Medium Duty | Base Length (in): | 15.00 in |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Dynamic Load Rating (lb): | 21,566 lb |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 4.391 in |
| Housing Material: | Cast Iron | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0981 cps | Radial Clearance: | Standard |
| Vibration Frequency Roller Spin: | 0.0454 cps | Insert: | 3-37C FG2 |
| Housing Coating: | Fluoropolymer Coated | Grease Fitting Thread Size: | 1/4 NPT |
| Fixed vs. Expansion: | Fixed | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461241394 | Weight: | 48.55 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

