Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - MP-24C CR
Part #:704370
Catalog #:MP-24C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.75 in | Overall Height (in): | 4.56 in |
| Base Width (in): | 2.63 in | Overall Width (in): | 2.63 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 2.31 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing Max (in): | 6.75 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in | Bolt Spacing Min (in): | 5.5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Base Length (in): | 8.75 in |
| Vibration Frequency Roller Spin: | 0.0417 cps | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | 3-18C FG2 |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| End Cap Available: | No | Size Code: | 2-111 |
| Shaft Locking Type: | Set Screw | Housing Coating: | Fluoropolymer Coated |
| Inner Ring Outside Diameter (in): | 2.297 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3800 rpm |
| Dynamic Load Rating (lb): | 7,901 lb | Bearing Type: | Medium Duty |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 5,139 lb | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461249987 | Weight: | 9.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

