Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - NP-10C CR
Part #:723511
Catalog #:NP-10C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.44 in | Overall Length (in): | 5 in |
| Base Width (in): | 1.5 in | Overall Width (in): | 1.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.1875 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing Max (in): | 4.13 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in | Bolt Spacing Min (in): | 3.38 in |
| Bolt Spacing (in): | 3.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | 2-010C FG2 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 220 °F | Bearing Type: | Standard Duty |
| Size Code: | 2-012 | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 1,444 lb | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 6450 rpm | Inner Ring Outside Diameter (in): | 1.188 in |
| Dynamic Load Rating (lb): | 2,611 lb | Vibration Frequency Inner Ring Defect: | 0.0915 cps |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Outer Ring Defect: | 0.0585 cps | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0361 cps | Base Length (in): | 5 in |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No |
General Specifications
| UPC: | 662461233733 | Weight: | 1.75 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

