Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPLF-PN31
Part #:711301
Catalog #:CRPLF-PN31
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.50 in | Overall Width (in): | 2.38 in |
| Base Width (in): | 2.38 in | Overall Length (in): | 7.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
| Bolt Spacing Min (in): | 6 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Insert: | PN-31 |
| Static Load Rating (lb): | 5,216 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 2.469 in |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Fluoropolymer Coated |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Dynamic Load Rating (lb): | 7,889 lb |
| Size Code: | 2-115 | Maximum Speed (RPM): | 1500 rpm |
| End Cap Available: | Yes | Base Length (in): | 8.13 in |
| Radial Clearance: | Standard | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Roller Spin: | 0.0445 cps | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662461339138 | Weight: | 7.80 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

