Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPLF-PN23
Part #:711589
Catalog #:CRPLF-PN23
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.69 in | Overall Length (in): | 5.48 in |
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.8125 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.685 in | Bolt Spacing Min (in): | 4.69 in |
| Centerline to Outermost Bearing Face (in): | 1 in | Bolt Spacing Max (in): | 5.31 in |
| Bolt Spacing (in): | 5 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0386 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 3,493 lb | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Fluoropolymer Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-17 | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| Insert: | PN-23 | Inner Ring Outside Diameter (in): | 1.851 in |
| Base Length (in): | 6.56 in | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 5,782 lb |
| Maximum Speed (RPM): | 2000 rpm | End Cap Available: | Yes |
General Specifications
| UPC: | 662461341070 | Weight: | 4.40 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

