Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - ST-32C CR
Part #:704399
Catalog #:ST-32C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Overall Length (in): | 6.81 in |
| Overall Height (in): | 5.81 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 4.19 in | Length Through Bore (in): | 2.185 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 3.75 in |
| Housing Style: | Take-Up Block | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Carriage Bolt Size (in): | 1 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Dynamic Load Rating (lb): | 9,752 lb | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 6,601 lb |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Housing Coating: | Fluoropolymer Coated | Insert: | 2-2C |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-23 | Maximum Speed (RPM): | 3250 rpm |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 2.719 in |
General Specifications
| UPC: | 662461250310 | Weight: | 10.20 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

