Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - ST-19C CR
Part #:705400
Catalog #:ST-19C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.00 in | Overall Length (in): | 4.44 in |
| Overall Width (in): | 1.75 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 2.75 in | Length Through Bore (in): | 1.50 in |
| Slot Width (in): | 0.531 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Series: | ST | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 2.25 in |
| Housing Style: | Take-Up Block | Carriage Bolt Size (in): | 5/8 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Adjusting Screw Square Nut Seat Height (in): | 1.44 in |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 0.88 in | End Cap Available: | No |
| Size Code: | 2-13 | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Shaft Locking Type: | Set Screw |
| Housing Coating: | Fluoropolymer Coated | Static Load Rating (lb): | 2,567 lb |
| Maximum Speed (RPM): | 5450 rpm | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 2-13C | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 4,381 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.594 in |
General Specifications
| UPC: | 662461261934 | Weight: | 3.40 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

