Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - ST-55C CR
Part #:706028
Catalog #:ST-55C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.81 in | Overall Length (in): | 10.25 in |
| Overall Width (in): | 3.5 in | Bore Diameter (in): | 3.4375 in |
| Base to Center Height (in): | 6.38 in | Length Through Bore (in): | 3.373 in |
| Slot Width (in): | 1.813 in | Slot Spacing (in): | 6.813 in |
| Centerline to Outermost Bearing Face (in): | 2.031 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Gray | Cage Material: | Brass |
| Series: | ST | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 6.19 in |
| Housing Style: | Take-Up Block | Adjusting Screw Square Nut Seat Height (in): | 2.88 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Adjusting Screw Clearance Hole Diameter (in): | 1.88 in | Carriage Bolt Size (in): | 1.5 in |
| Vibration Frequency Inner Ring Defect: | 0.1071 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-37 | Vibration Frequency Roller Spin: | 0.0479 cps |
| Insert: | 2-37C | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 1850 rpm |
| Vibration Frequency Fundamental Train: | 0.0069 cps | End Cap Available: | No |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Static Load Rating (lb): | 14,496 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 18,681 lb | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 4.156 in | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Fluoropolymer Coated | Vibration Frequency Outer Ring Defect: | 0.0762 cps |
General Specifications
| UPC: | 662461266960 | Weight: | 31.40 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

