Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRSTF-PN24
Part #:711234
Catalog #:CRSTF-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.69 in | Overall Height (in): | 4.50 in |
| Overall Width (in): | 2.13 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 3.50 in | Length Through Bore (in): | 1.938 in |
| Slot Width (in): | 0.688 in | Slot Spacing (in): | 4.000 in |
| Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Series: | CRSTF | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Housing Style: | Take-Up Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Carriage Bolt Size (in): | 3/4 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Material: | Cast Iron |
| Housing Coating: | Fluoropolymer Coated | Dynamic Load Rating (lb): | 7,340 lb |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Maximum Speed (RPM): | 1750 rpm | Bearing Type: | Standard Duty |
| Insert: | PN-24 | Max Operating Temperature (F): | 220 °F |
| Inner Ring Outside Diameter (in): | 2.063 in | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| End Cap Available: | Yes | Size Code: | 2-19 |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 4,467 lb |
| Vibration Frequency Roller Spin: | 0.0376 cps |
General Specifications
| UPC: | 662461337271 | Weight: | 6.00 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

