Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRSTF-PN32
Part #:711433
Catalog #:CRSTF-PN32
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.75 in | Overall Width (in): | 2.25 in |
| Overall Length (in): | 6.75 in | Bore Diameter (in): | 2 in |
| Base to Center Height (in): | 4.19 in | Length Through Bore (in): | 2.185 in |
| Slot Width (in): | 1.063 in | Slot Spacing (in): | 5.125 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | CRSTF |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 3.75 in | Housing Style: | Take-Up Block |
| Adjusting Screw Clearance Hole Diameter (in): | 1.38 in | Carriage Bolt Size (in): | 1 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Adjusting Screw Square Nut Seat Height (in): | 2.5 in |
| Ability to Relubricate: | Yes | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Maximum Speed (RPM): | 1350 rpm | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Size Code: | 2-23 |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 6,601 lb |
| Inner Ring Outside Diameter (in): | 2.719 in | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 9,752 lb | Max Operating Temperature (F): | 220 °F |
| Insert: | PN-32 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0437 cps | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Housing Coating: | Fluoropolymer Coated |
General Specifications
| UPC: | 662461339367 | Weight: | 9.80 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

