Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRMSTF-PN27
Part #:702762
Catalog #:CRMSTF-PN27
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Width (in): | 2.19 in |
| Overall Length (in): | 5.88 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 2.027 in | Slot Width (in): | 0.688 in |
| Slot Spacing (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Tapered Lands |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Housing Color: | Gray |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Multi-Lip Contact Seal | Slot Length (in): | 3.38 in |
| Housing Style: | Take-Up Block | Adjusting Screw Clearance Hole Diameter (in): | 1.13 in |
| Carriage Bolt Size (in): | 3/4 in | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 2.474 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Static Load Rating (lb): | 5,216 lb | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Insert: | PNM-27 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0417 cps | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Radial Clearance: | Standard | Size Code: | 2-111 |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 1500 rpm |
| Housing Coating: | Fluoropolymer Coated | Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461371466 | Weight: | 6.56 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

