Sealmaster Mounted Flouropolymer Coated Cast Iron Wide Slot Take Up Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRSTF-PN209 RMW
Part #:718723
Catalog #:CRSTF-PN209 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Fluoropolymer coated cast iron housing for corrosion resistance.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.63 in | Overall Width (in): | 2.19 in |
| Overall Length (in): | 5.69 in | Bore Diameter (mm): | 45 mm |
| Length Through Bore (in): | 1.934 in | Slot Width (in): | 0.688 in |
| Slot Spacing (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.19 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 3.25 in |
| Housing Style: | Take-Up Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Adjusting Screw Clearance Hole Diameter (in): | 1.13 in | Adjusting Screw Square Nut Seat Height (in): | 1.94 in |
| Carriage Bolt Size (in): | 3/4 in | Ability to Relubricate: | No |
| Insert: | PN-209 | Housing Coating: | Fluoropolymer Coated |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Size Code: | 2-111 |
| Dynamic Load Rating (lb): | 7,901 lb | Static Load Rating (lb): | 5,139 lb |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 1600 rpm |
| Vibration Frequency Fundamental Train: | 0.0067 cps | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.307 in |
| Vibration Frequency Roller Spin: | 0.0417 cps | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461392188 | Weight: | 5.80 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

