Sealmaster Mounted Insert Only Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SS-12
Part #:728545
Catalog #:SS-12
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.219 in | Bore Diameter (in): | 0.75 in |
| Overall Width (in): | 1.22 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Options: | Corrosion Resistant | Cage Material: | PPS - Polyphenylene Sulfide |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Type: | Insert Only |
| Seal Type: | Multi-Lip Contact Seal | Series: | SS |
| Certifications: | IP69K | Outer Ring Land Profile: | Standard |
| Outside Diameter (in): | 1.85 | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 3100 rpm |
| Bearing Insert Material: | 440C Stainless Steel | Radial Clearance: | Standard |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.188 in |
| Static Load Rating (lb): | 1,444 lb | Shaft Locking Type: | Set Screw |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 2,219 lb |
General Specifications
| UPC: | 662461422021 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

