Sealmaster Mounted Insert Only Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SS-16
Part #:728546
Catalog #:SS-16
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.375 in | Centerline to Outermost Bearing Face (in): | 0.813 in |
Technical Specifications
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Series: | SS |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Insert Only |
| Seal Type: | Multi-Lip Contact Seal | Certifications: | IP69K |
| Outside Diameter (in): | 2.047 | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 2700 rpm |
| Dynamic Load Rating (lb): | 2,380 lb | Max Operating Temperature (F): | 220 °F |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 440C Stainless Steel |
| End Cap Available: | No | Static Load Rating (lb): | 1,651 lb |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.375 in | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662461422038 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

