Sealmaster Mounted Insert Only Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SS-19
Part #:728547
Catalog #:SS-19
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.5 in | Bore Diameter (in): | 1.1875 in |
| Overall Width (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Type: | Insert Only | Series: | SS |
| Seal Type: | Multi-Lip Contact Seal | Options: | Corrosion Resistant |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Certifications: | IP69K | Rolling Element: | Ball Bearing |
| Outside Diameter (in): | 2.441 | Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 440C Stainless Steel | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 3,724 lb | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,182 lb |
| Maximum Speed (RPM): | 2300 rpm | Inner Ring Outside Diameter (in): | 1.594 in |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461422045 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

