Sealmaster Mounted Insert Only Ball Bearing - 440C Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SS-24
Part #:728550
Catalog #:SS-24
KEY FEATURES
- 440C Stainless steel for corrosion resistance.
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Length Through Bore (in): | 1.938 in |
| Bore Diameter (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
Technical Specifications
| Series: | SS | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Options: | Corrosion Resistant | Bore Shape: | Straight |
| Seal Type: | Multi-Lip Contact Seal | Certifications: | IP69K |
| Outside Diameter (in): | 3.15 | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened with annealed set screw hole | Maximum Speed (RPM): | 1750 rpm |
| Radial Clearance: | Standard | Static Load Rating (lb): | 4,467 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 6,239 lb | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 2.063 in | Bearing Insert Material: | 440C Stainless Steel |
General Specifications
| UPC: | 662461422076 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

