Hub City Mounted Insert Only Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:B250TWX1-1/4s
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Length Through Bore (in): | 1.5 in |
| Overall Width (in): | 1.5 in |
Technical Specifications
| Housing Type: | Insert Only | Outside Diameter (in): | 2.444 |
| Seal Type: | Spring Loaded Contact | Options: | Corrosion Resistant |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.5° Misalignment - Static Only |
| Bearing Insert Material: | Stainless Steel | Radial Clearance: | Standard |
| Bearing Type: | Standard |

