System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ204-20M-SS-NC
Part #:50204CG/SS-EC
Catalog #:UCFQ204-20M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.39 in |
| Overall Height (in): | 1.328 in | Overall Length (in): | 3.39 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.125 in | Cage Type: | Ball Riding Retainer |
| Size Code: | 204 | Housing Material: | Nolu-Clean |
| Insert: | SS-SB204-20M RG | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 1,641 lb |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,102 lb | End Cap Available: | Yes |
| Maximum Speed (RPM): | 4200 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405580824 | Weight: | 0.49 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.02 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

