System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH206-30M-SS-NC
Part #:54206CG/SS-EC
Catalog #:UCFH206-30M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.83 in | Overall Width (in): | 3.31 in |
| Overall Height (in): | 1.4531 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (mm): | 30 mm | Overall Length (mm): | 148.1 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (mm): | 117.1 mm | Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Maximum Speed (RPM): | 2900 rpm |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Static Load Rating (lb): | 1,888 lb | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Insert: | SS-SB206-30M RG | Bearing Insert Material: | 400 Series Stainless Steel |
| Inner Ring Outside Diameter (in): | 1.594 in | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 2,529 lb |
General Specifications
| UPC: | 787405581333 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.44 IN |

