System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ204-12-SS-NC
Part #:70204CG/SS-EC
Catalog #:UCFQ204-12-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Length (in): | 3.39 in |
| Overall Width (in): | 3.39 in | Overall Height (in): | 1.328 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 1,641 lb | Housing Material: | Nolu-Clean |
| Radial Clearance: | Standard | Size Code: | 204 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 1,102 lb |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Insert: | SS-SB204-12 RG | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.125 in |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4200 rpm | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 787405275461 | Weight: | 0.48 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.33 IN |

