System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ205-16-SS-NC
Part #:70205CG/SS-EC
Catalog #:UCFQ205-16-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.13 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Options: | Corrosion Resistant |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Operating Temperature Range (F): | 30 to 180 °F | Setscrew Torque (in-lbs): | 50 in/lbs |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Ability to Relubricate: | Yes |
| Size Code: | 205 | Insert: | SS-SB205-16 RG |
| Dynamic Load Rating (lb): | 1,821 lb | Inner Ring Outside Diameter (in): | 1.344 in |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,304 lb |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3500 rpm | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405275904 | Weight: | 0.75 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 3.74 IN |
| Packaged Height: | 1.45 IN |

