System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ206-30M-SS-NC-CEC
Part #:50206CGR/SS-EC
Catalog #:UCFQ206-30M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 2.0625 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.1875 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Options: | Corrosion Resistant |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Through Hardened annealed setscrew area |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | 30 to 180 °F | Max Operating Temperature (F): | 180 °F |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,888 lb |
| End Cap Available: | Yes | Insert: | SS-SB206-30M RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 2,529 lb |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 206 | Housing Material: | Nolu-Clean |
| Inner Ring Outside Diameter (in): | 1.594 in | Maximum Speed (RPM): | 2900 rpm |
General Specifications
| UPC: | 787405580947 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.07 IN |

