System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH204-20M-SS-NC-CEC
Part #:54204CGR/SS-EC
Catalog #:UCFH204-20M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.953 in | Overall Width (in): | 2.52 in |
| Overall Length (in): | 4.5 in | Bolt Size (in): | 7/16 in |
| Bolt Size (mm): | M11 mm | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | White | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 180 °F |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,102 lb |
| Maximum Speed (RPM): | 4200 rpm | Dynamic Load Rating (lb): | 1,641 lb |
| End Cap Available: | Yes | Housing Material: | Nolu-Clean |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.13 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Size Code: | 204 |
| Fixed vs. Expansion: | Fixed | Insert: | SS-SB204-20M RG |
General Specifications
| UPC: | 787405581425 | Weight: | 0.66 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.93 IN |

