System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ205-16-SS-NC-CEC
Part #:70205CGR/SS-EC
Catalog #:UCFQ205-16-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Overall Height to End Cap (in): | 2.13 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Options: | Corrosion Resistant | Housing Color: | White |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Through Hardened annealed setscrew area |
| Operating Temperature Range (F): | 30 to 180 °F | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Size Code: | 205 | Insert: | SS-SB205-16 RG |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 1,821 lb |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 3500 rpm |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.344 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Static Load Rating (lb): | 1,304 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405275928 | Weight: | 1.26 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.80 IN |

